Overview

Description

The 74FCT38072S is a low skew, single input to two output, LVCMOS clock buffer. The 74FCT38072S has best in class additive phase Jitter of sub 50 fsec.

Features

  • Low additive phase jitter RMS: 50fs
  • Extremely low skew outputs (50ps)
  • Low cost clock buffer
  • Packaged in 8-pin SOIC and 8-pin DFN, Pb-free
  • Input / Output clock frequency up to 200 MHz
  • Low power CMOS technology
  • Operating voltages of 1.8V to 3.3V
  • Extended temperature range (-40° to +105°C)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 234 KB
Application Note PDF 187 KB
Overview PDF 217 KB
Product Change Notice PDF 268 KB
Product Change Notice PDF 611 KB
Product Change Notice PDF 611 KB
Application Note PDF 495 KB
Application Note PDF 442 KB
Application Note PDF 565 KB
9 items

Design & Development

Models

Low-jitter LVCMOS Fanout Clock Buffers by IDT

This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.