Overview

Description

The 74FCT3807S is a low skew, single input to ten output, LVCMOS clock buffer. The 74FCT3807S has best in class additive phase Jitter of sub 50 fsec.

Features

  • Low additive phase jitter RMS: 50 fs
  • Low skew outputs (50 ps)
  • Packaged in 20-pin TSSOP, SSOP, QSOP and QFN packages, Pb (lead) free
  • Operating voltages of 1.8 V to 3.3 V
  • Input / Output clock frequency up to 200 MHz
  • Advanced, low power CMOS process
  • Extended temperature range (-40°C to +105°C)

Comparison

Applications

Documentation

Design & Development

Models

Low-jitter LVCMOS Fanout Clock Buffers by IDT