GreenPAK™ GPIO Expander Demonstration Board
The SLG4IOEXP-DMO is a GPIO expander demonstration board. Many programmable mixed-signal products include an I2C block which makes these components perfect for a GPIO...
The SLG46531 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46531. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.
The SLG4IOEXP-DMO is a GPIO expander demonstration board. Many programmable mixed-signal products include an I2C block which makes these components perfect for a GPIO...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.