The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB circuitry and consists of a DA728x motherboard, DA7280 daughtercard, DA7281 daughtercard, DA7282 daughtercard, and DA7283 daughtercard. The evaluation board is flexible enough to be used as stand-alone or wired into an existing application. This allows users to evaluate, design and fine-tune haptic sequences, easing system integration. The device-under-test (DUT) side can be completely isolated from the USB controller side both in terms of power and I2C signals. This DA7280 board and DA7280 driver are powered from a 5V USB power supply.