Overview

Description

The SLG59H1013V is a high‑performance 13.3 mΩ NMOS load switch designed to control 12 V or 24 V power rails up to 3.5 A. Using a proprietary MOSFET design, the SLG59H1013V achieves a stable 13.3 mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1013V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 125 °C range, the SLG59H1013V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.

Features

  • Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
  • 13.3 mΩ RDSON
  • Maximum Continuous Current: 3.5 A
  • Wide Operating Supply Voltage: 12 V or 24 V
  • Automatic nFET SOA Protection
  • 2-Level, Pin-selectable VIN Overvoltage Lockout
  • Capacitor-adjustable Inrush Current Control
  • Two stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5 A Short-circuit Current Limit
  • Open Drain FAULT Signaling
  • IDS Current Analog Output Monitor: 10 μA/A
  • ON-OFF Control: Active HIGH
  • Operating Temperature:-40°C to 125°C

Comparison

Applications

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 12 V and 24 V Point‑of‑Load Power Distribution
  • Motor Drives

Documentation

Type Title Date
Datasheet PDF 1.48 MB
Brochure PDF 8.73 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
Application Note PDF 364 KB
6 items

Design & Development

Boards & Kits

Boards & Kits

Models