Overview

Description

Connected devices are constantly evolving. New generations appear that are smarter, more full featured and have longer battery lifetimes. To enable this, SmartBond has evolved too. The DA14586 offers designers all the benefits of the industry-leading DA1458x but with even greater flexibility to create more advanced applications from the smallest footprints and power budgets.

As part of the SmartBond family, the DA14586 is one of the smallest, lowest power and most integrated Bluetooth® solutions available. This versatile system-on-chip (SoC) is ideal for adding Bluetooth Low Energy (LE) to products like remote controls, proximity tags, beacons, connected medical devices, and smart home nodes. It supports all Bluetooth developments up to Bluetooth 5. Plus, with 96kB of RAM, the DA14586 has double the memory for user applications of its predecessor to take full advantage of the standard's features. It also includes an integrated microphone interface for voice support at low additional cost. The wide supply voltage range (0.9V – 3.6V) covers a larger choice of energy sources and gives full design flexibility.

SmartBond™ DA14586 combines the benefits of the lowest power, smallest size and lowest system cost Bluetooth Low Energy SoC with an integrated Flash. Furthermore, the DA14586 is pin-to-pin compatible with the DA14585 thereby offering a unique cost down path from Flash to One-Time-Programmable (OTP) memory.

Like all SmartBond solutions, the DA14586 is easy to design-in and supports standalone as well as hosted applications. It is supported by a complete development environment and the SmartSnippets™ software that helps you optimize your software for power consumption.

Benefits

  • Large memory to build complex applications
  • Longest battery life
  • Low system Bill of Materials (BOM)

Packages

  • QFN-40 (5.0mm x 5.0mm x 0.9mm)
  • WLCSP-34 (2.4mm x 2.66mm x 0.39mm)

Features

  • Complies to the Bluetooth 5 core specification
  • Integrated One-Time-Programmable (OTP) memory
  • 2Mb Flash
  • Extended user RAM (96kB)
  • Low operating voltage (1.8V to 3.6V)
  • I2C and pulse density modulation (PDM) audio interfaces

Comparison

Applications

Applications

  • Remote controls
  • Proximity tags and trackers
  • Beacons
  • Connected medical devices
  • Smart home
  • Human interface devices
  • VR controllers
  • Connected sensors
  • Wireless charging

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA14585/586, and DA1469x SoCs (System on Chip).
Software Package Renesas
Serial Port Service (SPS)
The Serial Port Service (SPS) emulates serial cable communication.
Emulator Renesas
4 items

Software Downloads

Sample Code

Boards & Kits

Boards & Kits

Models

Production Line Tool Kit