The 7005 is a high-speed 8K x 8 Dual-Port Static RAM designed to be used as a stand-alone 64K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
7005L15JG circleActive Samples Available |
PLCC | 68 | C | Yes | Tube | 3 | Get Samples, | |
7005L15PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 34.42 | Get Samples, |
TQFP | 64 | C | Yes | Reel | 3 | 32.94 | ||
7005L20JGI circleActive Samples Available |
PLCC | 68 | I | Yes | Tube | 3 | 34.42 | Get Samples, |
PLCC | 68 | I | Yes | Reel | 3 | |||
7005L20PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | Get Samples, | |
TQFP | 64 | I | Yes | Reel | 3 | 32.94 | ||
PGA | 68 | C | No | Tray | 1 | 98.7 | ||
7005S35PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | Get Samples, | |
TQFP | 64 | C | Yes | Reel | 3 |