メインコンテンツに移動

概要

説明

The iW3637 high-voltage, second-stage buck LED driver provides constant current to LEDs directly from DC power supplies. It supports non-isolated buck and flyback converter topologies to post-regulate from a PFC AC/DC boost converter, minimizing low-frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.

A wide range of DC input voltages simplifies design by enabling the use of just one second-stage driver across any commercial lighting product portfolio.

特長

  • Single-Stage DC/DC Buck or Flyback Topology
  • Supports Wide DC Input Voltage with Tight Output Current Regulation (±3%)
  • Output Power up to 150W
  • PrimAccurate™ Primary-Side Control for Excellent Output Current Regulation with No Direct Voltage and Current Feedback Components Needed
  • Independent Maximum Load Current Setting Interface
  • PWM Dimming
  • Wide Dimming Range: 1% - 100%, with 1% Resolution
  • Configurable Minimum Dimming Setting
    • Dim-to-Off, 1%, 5%, or 10%
  • Fully Protected
    • Output Overvoltage, Output Open, Output Short, Overcurrent, Peak Current Limit, Sense-Resistor Short Protections
    • Input Voltage Undervoltage Protection
    • Built-In Over-Temperature Protection or External NTC
    • Brown-In and Brown-Out Protection
  • Small SOIC 8-Lead Package

製品比較

アプリケーション

  • Commercial Lighting:
    • T8
    • 0V to 10V Dimming
    • External Fixture Drivers
    • Wireless and Intelligent LED Lighting Systems

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター