Overview

Description

The iW3612 is designed to operate from a broad input voltage range of 100VAC to 230VAC. The device provides an efficient solution for solid-state lighting for LED luminaires in the 8W to 25W range.

Incorporating Renesas' proprietary Flickerless™ technology, the iW3612 removes LED flicker and permits usage with the industry's broadest range of dimmers. Additionally, the iW3612 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, minimizing the external component count by removing the need for both the traditional optocoupler and external compensation components, reducing solution size and cost.

The iW3612 integrates an innovative over-temperature (OTP) protection derating feature that uses an external NTC device to monitor the temperature of an LED luminaire. The OTP derating feature protects the LED driver circuit by reducing output current drive to the LEDs during an over-temperature event, enabling continuous light output even in an overheating situation.

For similar features with high power factor (>0.9) - See the iW3614 LED driver page.

Features

  • PrimAccurate™ - Isolated Off-Line AC/DC Controller
  • Integrates Renesas' Flickerless™ Technology - Removes LED Flicker
  • Ideal for 8W to 25W Off-Line LED Applications
  • 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
  • Broad Range of Dimmer Capability - Leading Edge, Trailing Edge and Non-Traditional R, R-C and R-L Types - Automatic Detection of Dimmer Type
    • 1% to 100% Wide Dimming Range
  • Automatically Detects and Operates without Dimmer
  • Quasi-resonant Mode for Optimal Efficiency - 85% (Without Dimmer)
  • Low 10µA Start-Up Current
  • Fully Protected for Temperature, Sense Resistor Short Circuits, LED Open and Short Circuits, and Overvoltage Conditions
  • LED Temperature Protection - External NTC Input to Reduce Drive to LEDs in Over-Temperature Condition

Comparison

Applications

Applications

  • 3W to 15W Solid-State Lighting Applications
  • Dimmable LED Luminaires

Documentation

Type Title Date
Datasheet PDF 2.10 MB
Brochure PDF 8.73 MB
White Paper PDF 807 KB
White Paper PDF 843 KB
White Paper PDF 597 KB
5 items

Design & Development

Models