IDT’s JEDEC-compliant 4RCD0232K is a Gen 2.5 DDR4 registered clock driver (RDC) for enterprise class server RDIMMs, LRDIMMs and UDIMMs operating with a 1.2V supply. It features a 32-bit 1:2 register command, address buffer with parity designed for 1.2V VDD operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
A white paper authored by IDT and Micron details research into memory and bandwidth for today's high-performance servers. LRDIMMS and RDIMMS traditionally have been seen as complimentary, with the former targeting applications requiring deeper memory and the latter for applications requiring higher bandwidth. The introduction of 8-gigabit DRAMS has resulted in a growing number of Internet applications benefiting from both deeper memories and higher bandwidth. This paper shows how 32 GB 2RX4 LRDIMMs transcend similar RDIMMs to meet the needs of today’s data center enterprise servers, by providing an optimal combination of deeper memory and higher data bandwidth, even at mainstream module densities.
To download the white paper, and for more information about IDT's DDR4 memory solutions, visit http://www.idt.com/go/DDR4.
News | Oct 23, 2015 |