The M3016316 is a high performance parallel interface non-volatile MRAM with 16Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 581 KB | |
End Of Life Notice | PDF 1.08 MB | |
Overview | PDF 1.26 MB | |
Application Note | PDF 98 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Description |
Temp. Range |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 85°C | Tray | 53.3 | ||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 85°C | Reel | |||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 85°C | Tray | 50.86 | ||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 85°C | Reel | |||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 105°C | Tray | 56.74 | ||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 105°C | Reel | |||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 105°C | Tray | 54.16 | ||
CABGA | 48 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 105°C | Reel | |||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 85°C | Tray | 46.7 | ||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 85°C | Reel | 43.2 | ||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 85°C | Tray | 44.57 | ||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 85°C | Reel | |||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 105°C | Tray | |||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 35ns | -40 to 105°C | Reel | 53.97 | ||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 105°C | Tray | 54.16 | ||
TSOP | 54 | 16Mb Parallel Asynchronous x16, 45ns | -40 to 105°C | Reel | 51.53 |
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.