Overview

Description

The M3008316 is a high performance parallel interface non-volatile MRAM with 8Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.

Features

  • Utilizing advanced pMTJ STT-MRAM technology
  • Parallel Asynchronous x16
  • 8Mb density
  • Low active write and read current
  • Operating temperature: Industrial -40°C to +85°C, Industrial Plus -40°C to +105°C 
  • Operating voltage: 2.70 V to 3.60V
  • Package: 54-pin TSOP and 48-pin FBGA
     

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 581 KB
End Of Life Notice PDF 1.08 MB
Overview PDF 1.26 MB
Application Note PDF 98 KB
4 items

Design & Development

Models

High Performance Serial and Parallel MRAM Memory Family

Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.