The RTKA214220DR0000BU demonstration board provides a simple platform for demonstrating the RAA214220 20V, 150mA, low-dropout (LDO) linear regulator. The board features convenient connection points for input and output, in addition to Enable. With a small form factor, the board can be integrated into another system as a daughter card or a module.
The RAA214220 is offered in a 5Ld TSOT23 package. The RTKA214220DR0000BU board operates from a supply voltage of 2.5V to 20V DC with the flexibility of regulating different output voltages from 1.2266V to 1.2V at a load up to 150mA.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 935 KB | |
Datasheet | PDF 1.65 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
RTKA214220DR0000BU circleActive Samples Available |
Get Samples, |