Overview

Description

The QS3VH384 HotSwitch is a high bandwidth, 10-bit bus switch with very low ON resistance, resulting in under 250ps propagation delay through the switch. Two banks of five switches are controlled by independent (xOE), LVTTL compatible signals for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and over-voltage tolerance makes the QS3VH384 ideal for high performance communications applications. The QS3VH384 operates from -40C to +85C.

Features

  • N channel FET switches with no parasitic diode to VCC
  • Isolation under power-off conditions
  • No DC path to VCC or GND
  • 5V tolerant in OFF and ON state
  • 5V tolerant I/Os
  • Low RON - 4 ohm typical
  • Flat RON characteristics over operating range
  • Rail-to-rail switching 0 - 5V
  • Bidirectional dataflow with near-zero delay: no added ground bounce
  • Excellent RON matching between channels
  • VCC operation: 2.3V to 3.6V
  • High bandwidth - up to 500MHz
  • LVTTL-compatible control Inputs
  • Undershoot Clamp Diodes on all switch and control Inputs
  • Low I/O capacitance, 4pF typical
  • Available in 24 pin QSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models