The 74FCT573T is an Octal Transparent CMOS Latch built with 3-state outputs. This transparent latch is intended for bus-oriented applications. When Latch Enable (LE) is high, flip-flops appear transparent to the data; and when Latch Enable is low, the data that meets the set-up time is latched. The 74FCT573T CMOS latch operates at -40C to +85C. (For Mil version, see 54FCT573T).
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
QSOP | 20 | C | Yes | Tube | |||
QSOP | 20 | C | Yes | Reel | |||
SOIC | 20 | C | Yes | Tube | 0.7867 | ||
SOIC | 20 | C | Yes | Reel | 0.6211 | ||
QSOP | 20 | C | Yes | Tube | |||
QSOP | 20 | C | Yes | Reel | |||
SOIC | 20 | C | Yes | Tube | 0.7867 | ||
SOIC | 20 | C | Yes | Reel | 1.37 |