The 74FC244T octal buffer/line driver is designed to be employed as a memory and address driver, clock driver, and bus-oriented transmitter/ receiver which provides improved board density. The 74FCT244T operates at -40C to +85C. (For Mil version, see 54FCT244T)
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
74FCT244ATQG circleActive Samples Available |
QSOP | 20 | C | Yes | Tube | 1 | Get Samples, | |
74FCT244ATSOG circleActive Samples Available |
SOIC | 20 | C | Yes | Tube | 1 | Get Samples, | |
SOIC | 20 | C | Yes | Reel | 1 | 0.4999 | ||
74FCT244CTSOG circleActive Samples Available |
SOIC | 20 | C | Yes | Tube | 1 | 0.71 | Get Samples, |