Overview

Description

The 74FCT163244 16-bit high-speed, low-power buffer/line drivers offer bus/ backplane interface capability with improved packing density. The three-state controls operate these devices in a Quad-Nibble, Dual-Byte or single 16-bit word mode. The inputs can be driven from either 3.3V or 5V devices allowing the use of these devices as translators in a mixed 3.3V/5V supply system. Thus, the 74FCT163244 can be used as buffers to connect 5V components to a 3.3V bus. The 74FCT163244 operates at -40C to +85C

Features

  • A and C speeds
  • Typical tSK(o) (Output Skew) 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range, or VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • Rail-to-rail output swing for increased noise margin
  • Low Ground Bounce (0.3V typ.)
  • Inputs (except I/O) can be driven by 3.3V or 5V components
  • Available in 48 pin SSOP, TSSOP, and TVSOP packages

Comparison

Applications

Documentation

Design & Development

Models