Overview

Description

The 74FCT162511T 16-bit high-speed, low-power registered/latched transceiver with parity combines D-type latches and D-type flip-flops to allow data flow in transparent, latched, or clocked modes. The device has a parity generator/ checker in the A-to-B direction and a parity checker in the B-to-A direction. The 74FCT162511T operates at -40C to +85C

Features

  • A and C speed
  • Typical tsk(o) (Output Skew) 250ps, clocked mode
  • Low input and output leakage ?1 uA (max)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 5V ±10%
  • Balanced Output Drivers: ±24mA
  • Series current limiting resistors
  • Generate/Check, Check/Check modes
  • Open drain parity error allows wire-OR
  • Available in 56 pin SSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models