Overview
Description
The 74CBTLV3862 10-bit bus switch with active high/low enables, provides high-speed bus switching with low on-state resistance of the switch allowing connections to be made with minimal propagation delay. The 74CBTLV3862 operates at -40C to +85C
Features
- 5 ohm A/B bi-directional switch
- Isolation Under Power-Off Conditions
- Over-voltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V - 3.6V, normal range
- ESD >2000V per MIL-STD-883, Method 3015
- >200V using
- machine model (C = 200pF, R = 0)
- Available in 24 pin QSOP and TSSOP packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: