The HXT45110-4 is a single-channel linear EML driver die, which is a member of the Renesas family of optical receiver transmitter array (ORTA) products. In conjunction with an EML, a compact linear transmitter can be designed for the next generation of 100G and 200G/400G optical small form factor (SFF) transceivers.
The device is a low-power, high-performance, single channel linear driver die with differential input and single-ended output consisting of one 56 Gbaud broadband amplifier channel, which is designed for 112Gbps PAM4 EML based transceivers. This design enables it to drive a linear output voltage as low as 1.2Vpp, which is suitable for low power applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
WAFER | E | WFP | ||
BOARD | C | Box |