Overview

Description

The ISL73141SEH is a radiation hardened, high-precision, 14-bit, 1MSPS SAR analog-to-digital converter (ADC) that features an SNR of 82.1dBFS and dissipates only 60mW when operating from a 5V supply. With a 3.3V supply, the ISL73141SEH operates at 750KSPS with a power consumption of 28mW.

The product features 1MSPS throughput with no data latency and features excellent linearity and dynamic accuracy. The ISL73141SEH provides a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin.

The ISL73141SEH provides a separate power-down pin that reduces power dissipation to <50µW. The analog input signal range is determined by an external reference.

The ISL73141SEH operates across the military temperature range from -55 °C to +125 °C and is available in a 14Ld hermetically sealed Ceramic Dual Flat-Pack (CDFP) package.

Features

  • Qualified to Renesas Rad Hard QML-V Equivalent Screening and QCI flow (R34TB0001EU)
    • All screening and QCI is in accordance with MIL-PRF- 38535L Class-V
  • 1MSPS throughput rate with no data latency
  • Excellent linearity: ±0.2 LSB DNL, ±0.5 LSB INL
  • No missing codes
  • Low noise: 82.1dB SNR
  • 3.3V or 5V AVCC supply options
  • Separate 2.2V to 3.6V digital I/O supply
  • Low power: 60mW at 1MSPS
    • AVCC = 5V, DVCC = 2.5V
  • Power-down mode with <50µW power consumption
  • High-speed SPI-compatible serial I/O
  • Full military temperature range operation 
    • TA = -55 °C to +125 °C
  • TID Rad Hard Assurance (RHA) testing
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE Characterization (see SEE report for details)
    • No DSEE for AVCC = 6.3V, DVCC = 4.6V, and VREF = 5.1V at 86MeV•cm2/mg
    • SEFI <4.2µm2 at LET 86MeV•cm2/mg

Comparison

Applications

Applications

  • Precision signal processing in satellite payloads
  • Satellite telemetry systems
  • Satellite propulsion and orbit control
  • Attitude control of satellites
  • High-end industrial
  • Down-hole drilling

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software EXE 9.95 MB
1 item

Boards & Kits

Boards & Kits

Models

ISL73141SEH 14-Bit, 1-MSPS ADC with Best-in-class Rad-Hard Performance

Introducing the 14-Bit, 1-MSPS successive-approximation-register (SAR) analog-to-digital converter (ADC) for radiation-hardened space applications.