The 72V51456 multi-queue flow-control device is a single chip within which between 1 and 16 discrete FIFO queues can be setup. All queues within the device have common data input bus, (write port) and a common data output bus, (read port). Data written into the write port is directed to a respective queue via an internal de-multiplex operation, addressed by the user. Data read from the read port is accessed from a respective queue via an internal multiplex operation, addressed by the user.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 563 KB | |
End Of Life Notice | PDF 1.43 MB | |
Guide | PDF 123 KB | |
Product Change Notice | PDF 24 KB | |
Product Change Notice | PDF 80 KB | |
Product Change Notice | PDF 211 KB | |
Product Change Notice | PDF 26 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
PBGA | 256 | C | No | Tray | 204.65 | ||
PBGA | 256 | C | No | Reel | 170.56 | ||
PBGA | 256 | C | No | Tray | 177.98 | ||
PBGA | 256 | C | No | Reel | |||
PBGA | 256 | I | No | Tray |