The 72V3672 Bidirectional SyncFIFO (clocked) memory is a 3.3V version of the 723672. Two independent 8K x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TQFP | 120 | C | No | Tray | ||
TQFP | 120 | C | No | Reel | ||
TQFP | 120 | C | Yes | Tray | ||
TQFP | 120 | C | Yes | Reel | ||
PQFP | 132 | C | No | Tray | ||
TQFP | 120 | C | No | Tray | ||
TQFP | 120 | C | No | Reel | ||
TQFP | 120 | I | No | Tray | ||
PQFP | 132 | C | No | Tray |