Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
CAN (ch) |
Ethernet |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 64 | 32 | 16-bit x 9-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | |||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 8 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 1 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 12 | 64 | 32 | 16-bit x 9-ch | 10-bit x 16-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 12-ch | 10-bit x 26-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 8 | 96 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 85°C | ||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 80 | 32 | 16-bit x 9-ch | 10-bit x 27-ch | 8-bit x 1-ch | Yes | Yes | No | 2 | No | -40 to 125°C |