ISL28133ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current sense resistor that is capable of handling 4W of power dissipation. And, it uses the ISL28133 chopper amplifier in a high side, low side of floating supply current sense application.
The ISL28133 is a single micropower, chopper stabilized operational amplifier that is optimized for single supply operation from 1.8V to 5.5V. Its low supply current of 18µA and wide input range enable the ISL28133 to be an excellent general purpose op amp for a range of applications. The ISL28133 is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 537 KB | |
Datasheet | PDF 6.09 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28133ISENSEV1Z circleActive Samples Available |
Get Samples, |