The 72V265 is an 16K x 18 SuperSync FIFO memory with clocked read and write controls. It's a functionally compatible version of the 72265 designed to run off a 3.3V supply for very low power consumption. The Frequency Select pin (FS) has been removed, thus it is no longer necessary to select which of the two clock inputs, RCLK or WCLK, is running at the higher frequency. SuperSync FIFOs are particularly appropriate for networking, video, telecommunications, data communications and other applications that need to buffer large amounts of data.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
72V265LA10PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 72.66 | Get Samples, |
72V265LA10TFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 72.66 | Get Samples, |
72V265LA15PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 72.66 | Get Samples, |