The 72V245 is a 4K x 18 first-in, first-out memory with clocked read and write controls. It is a 3.3V version of the 72245 FIFO and is applicable for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. It has 18-bit input and output ports. The Read Clock(RCLK) can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
72V245L10PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 34.46 | Get Samples, |
72V245L10TFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 34.46 | Get Samples, |
72V245L15TFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 34.46 | Get Samples, |