Overview

Description

The 72413 is a 64 x 5, high-speed First-In/First-Out memory. It is expandable in bit width. All speed versions are cascadable in depth. It is ideal for use in high-speed data buffering applications. This FIFO can be used as a rate buffer, between two digital systems of varying data rates, in high-speed tape drivers, hard disk controllers, data communications controllers and graphics controllers.

Features

  • First-ln/First-Out Dual-Port memory
  • 45MHz Low-power consumption
  • RAM-based internal structure allows for fast fall-through time Asynchronous and simultaneous read and write
  • Expandable by bit width
  • Cascadable by word depth
  • Half-Full and Almost-Full/Empty status flags
  • High-speed data communications applications
  • Bidirectional and rate buffer applications
  • Available in 20 pin plastic DIP and SOIC
  • Industrial temperature range (–40C to +85C) is available

Comparison

Applications

Documentation

Design & Development

Models