The 723651 is a 2K x 36 Sync FIFO memory that supports clock frequencies up to 67 MHz and has read access times as fast as 12ns. The FIFO memory has retransmit capability, which allows previously read data to be accessed again. Communication between each port may take place with two 36-bit mailbox registers. All data transfers through a port are gated to the LOW-to-HIGH transition of a continuous port clock by enable signals.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
TQFP | 120 | C | No | Tray | |||
TQFP | 120 | C | No | Reel | |||
TQFP | 120 | C | Yes | Tray | |||
TQFP | 120 | C | Yes | Reel | |||
PQFP | 132 | C | No | Tray | |||
TQFP | 120 | C | No | Tray | |||
TQFP | 120 | C | No | Reel | |||
TQFP | 120 | I | Yes | Tray | 85.12 | ||
TQFP | 120 | I | Yes | Reel | 80.97 | ||
TQFP | 120 | I | No | Tray | |||
TQFP | 120 | I | No | Reel | |||
PQFP | 132 | C | No | Tray | |||
PQFP | 132 | I | No | Tray |