Overview

Description

The Renesas RX651 is mainstream RX microcontrollers with RXv2 core, large-capacity RAM, and enhanced security, connectivity and human machine interface (HMI) capabilities.

Features

  • RXv2 Core 120 MHz operation (34 CoreMark/mA), single-precision FPU
  • 2.7 to 3.6 V operation
  • A wide package lineup : 64-pin (4.5mm x 4.5mm, BGA) to 176-pin
  • Equipped with various communication interfaces such as USB, CAN, SD host/slave interface, and quad SPI.
  • Program Flash up to 2 MB, SRAM up to 640 KB
    • DualBank function convenient for firmware update *1
  • HMI
    • TFT-LCD controller and 2D drawing engine can reduce CPU load at running of LCD display.*1
  • Security

    • Equipped with memory protect functions that protect Flash memory from unintended access to flash
    • Equipped with a trusted secure IP that protects key data from disclosure *1
    • Equipped with various encryption engines : AES, TRNG, TDES *1, RSA*1, SHA*1

    [*1 : Only products with 1.5 MB or more code flash memory]

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Sub-GHz/Wi-SUN Protocol Stack
Software stack for Sub-GHz/Wi-SUN wireless network applications
Protocol Stack Renesas
DALI Master Controller GUI
The DALI Master Controller GUI controls an RL78/I1A lighting communication master evaluation board
Code Generator Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
DSP Library for RX Family
Software library that implements numeric operation function used in DSP with general purpose MCU
DSP / FFT Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
Sensor Software Modules for Renesas MCU Platforms
Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Sensor Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E20 emulator [R0E000200KCT00]
On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
Emulator Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
FAT File System [M3S-TFAT-Tiny] for the RX Family
FAT file system for RX Family
File System Renesas
RI600PX Real-time OS for RX Family
μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
ITRON OS Renesas
RI600V4 Real-time OS for RX Family
μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
ITRON OS Renesas
MultiMediaCard / eMMC Driver for RX Family
Device driver for controlling MultimediaCard using MultimediaCard Interface (MMCIF) built-in the MCU
eMMC Renesas
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family
Ultracompact TCP/IP protocol stack (high-speed version) for RX
Protocol Stack Renesas
SD Card Driver for RX Family
SD Card Driver for RX Family (SDHI)
SD Card Renesas
Trusted Secure IP Driver
Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds.
Security / Crypto Renesas
RX Driver Package
Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
Software Package Renesas
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family
Sound playback system for RX Family
Sound / Voice Renesas
USB Drivers
Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
USB Renesas
Code Generator Plug-in
Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
Code Generator Renesas
RX Family Renesas FreeRTOS
FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
FreeRTOS Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition]
Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
QE for UART: A Dedicated Tool for UART [Technical Preview Edition]
Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
QE for USB: A Dedicated Tool for USB [Technical Preview Edition]
Debugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
RX Smart Configurator
RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
Security Key Management Tool
Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
QE for Display: Development Assistance Tool for Display Applications
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU:RZ, RX, RA]
Solution Toolkit Renesas
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
32 items

Software Downloads

Sample Code

Boards & Kits

Boards & Kits

Models

Voice Recognition Solution

This video introduces the Renesas Voice Recognition Solution.

News & Blog Posts

Blog Post May 19, 2023
Blog Post Apr 6, 2023
Blog Post Mar 20, 2023
Blog Post Feb 27, 2023
Blog Post Jan 23, 2023
Blog Post Sep 1, 2022
Blog Post Jul 22, 2022
Blog Post Jul 11, 2022
Blog Post Jun 27, 2022
Blog Post Jun 17, 2022
Blog Post Apr 19, 2022
Blog Post Apr 5, 2022
Blog Post Mar 11, 2022
Blog Post Mar 9, 2022
Blog Post Mar 4, 2022
Blog Post Jan 27, 2022
Blog Post Dec 1, 2021
Blog Post Nov 1, 2021
Blog Post Oct 6, 2021
Blog Post Sep 28, 2021
Blog Post Sep 17, 2021
Blog Post Aug 6, 2021
Blog Post Aug 5, 2021
Blog Post Jul 16, 2021
Blog Post Jul 12, 2021
Blog Post Jul 1, 2021
Blog Post May 20, 2021
Blog Post May 8, 2021
Blog Post Apr 27, 2021
Blog Post Apr 20, 2021
Blog Post Mar 3, 2021
Blog Post Feb 13, 2021
Blog Post Nov 26, 2020
Blog Post Jun 13, 2020
Blog Post May 28, 2020
Blog Post May 28, 2020

Resonator Information

Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.  
For main clock resonators/For subclock resonators: 
KYOCERA: Click here for RX651 oscillation evaluation result.  
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5651 into the IC Part Number search box.