The 72235 is a 2K x 18 First-In, First-Out memory with clocked read and write controls and would be useful for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. These FIFOs have 18-bit input and output ports. The read clock can be tied to the write clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation. These devices are depth expandable using a Daisy-Chain technique.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
PLCC | 68 | C | No | Tube | |||
PLCC | 68 | C | No | Reel | |||
PLCC | 68 | C | Yes | Tube | |||
PLCC | 68 | C | Yes | Reel | 30.05 | ||
TQFP | 64 | C | No | Tray | |||
TQFP | 64 | C | No | Reel | |||
TQFP | 64 | C | Yes | Tray | 30.05 | ||
TQFP | 64 | C | Yes | Reel | |||
TQFP | 64 | C | No | Tray | |||
TQFP | 64 | C | No | Reel | |||
TQFP | 64 | C | Yes | Tray | 30.05 | ||
TQFP | 64 | C | Yes | Reel | 29.84 | ||
PLCC | 68 | C | No | Tube | |||
PLCC | 68 | C | No | Reel | |||
PLCC | 68 | I | No | Tube | |||
PLCC | 68 | I | No | Reel | |||
TQFP | 64 | C | No | Tray | |||
TQFP | 64 | C | No | Reel | |||
TQFP | 64 | I | Yes | Tray | 30.05 | ||
TQFP | 64 | I | Yes | Reel | |||
TQFP | 64 | I | No | Tray | |||
TQFP | 64 | I | No | Reel | |||
TQFP | 64 | C | No | Tray | |||
TQFP | 64 | C | No | Reel | |||
TQFP | 64 | I | Yes | Tray | 30.05 | ||
TQFP | 64 | I | Yes | Reel | 29.84 | ||
TQFP | 64 | I | No | Tray | |||
TQFP | 64 | I | No | Reel | |||
PLCC | 68 | C | No | Tube | |||
PLCC | 68 | C | No | Reel | |||
PLCC | 68 | I | No | Tube | |||
PLCC | 68 | I | No | Reel | |||
TQFP | 64 | C | No | Tray | |||
TQFP | 64 | C | No | Reel | |||
TQFP | 64 | I | No | Tray | |||
TQFP | 64 | I | No | Reel | |||
TQFP | 64 | C | No | Tray | |||
TQFP | 64 | C | No | Reel | |||
TQFP | 64 | I | No | Tray | |||
TQFP | 64 | I | No | Reel |