The 723632 is a monolithic Bidirectional SyncFIFO (clocked) memory. Two independent 512 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
TQFP | 120 | C | No | Tray | |||
TQFP | 120 | C | No | Reel | |||
PQFP | 132 | C | No | Tray | |||
TQFP | 120 | C | No | Tray | |||
TQFP | 120 | C | No | Reel | |||
TQFP | 120 | C | Yes | Tray | 79.5 | ||
TQFP | 120 | C | Yes | Reel | 75.63 | ||
PQFP | 132 | C | No | Tray |