The R8C/36T-A Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.
The R8C/36T-A Group of single-chip microcontrollers (MCUs) incorporates the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.
Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/36TA Group is also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/36T-A Group integrates a touch sensor control unit, which enables detection of the floating capacitance of the electrostatic capacitive touch electrode. This group also has on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Flash Memory (KB) |
RAM (KB) |
Lead Count (#) |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
2029 Jan | 10 | 64 | -40 to 85°C | ||||
2029 Jan | 10 | 64 | -40 to 85°C | ||||
N/A | 10 | 64 | -40 to 85°C | ||||
N/A | 10 | 64 | -40 to 85°C | ||||
2025 Dec | 6 | 64 | -20 to 85°C | ||||
2025 Dec | 6 | 64 | -20 to 85°C | ||||
N/A | 6 | 64 | -20 to 85°C | ||||
N/A | 6 | 64 | -20 to 85°C | ||||
2025 Dec | 8 | 64 | -40 to 85°C | ||||
2025 Dec | 8 | 64 | -40 to 85°C | ||||
N/A | 8 | 64 | -40 to 85°C | ||||
N/A | 8 | 64 | -40 to 85°C | ||||
2025 Dec | 10 | 64 | -20 to 85°C | ||||
2025 Dec | 10 | 64 | -20 to 85°C | ||||
N/A | 10 | 64 | -20 to 85°C | ||||
N/A | 10 | 64 | -20 to 85°C | ||||
2025 Dec | 8 | 64 | -20 to 85°C | ||||
2025 Dec | 8 | 64 | -20 to 85°C | ||||
N/A | 8 | 64 | -20 to 85°C | ||||
N/A | 8 | 64 | -20 to 85°C | ||||
2025 Dec | 10 | 64 | -40 to 85°C | ||||
2025 Dec | 10 | 64 | -40 to 85°C | ||||
N/A | 10 | 64 | -40 to 85°C | ||||
N/A | 10 | 64 | -40 to 85°C | ||||
2029 Jan | 6 | 64 | -20 to 85°C | ||||
2029 Jan | 6 | 64 | -20 to 85°C | ||||
N/A | 6 | 64 | -20 to 85°C | ||||
N/A | 6 | 64 | -20 to 85°C | ||||
2025 Dec | 6 | 64 | -40 to 85°C | ||||
2025 Dec | 6 | 64 | -40 to 85°C | ||||
N/A | 6 | 64 | -40 to 85°C | ||||
N/A | 6 | 64 | -40 to 85°C | ||||
2029 Jan | 8 | 64 | -20 to 85°C | ||||
2029 Jan | 8 | 64 | -20 to 85°C | ||||
N/A | 8 | 64 | -20 to 85°C | ||||
N/A | 8 | 64 | -20 to 85°C | ||||
2029 Jan | 10 | 64 | -20 to 85°C | ||||
2029 Jan | 10 | 64 | -20 to 85°C | ||||
N/A | 10 | 64 | -20 to 85°C | ||||
N/A | 10 | 64 | -20 to 85°C | ||||
2029 Jan | 6 | 64 | -40 to 85°C | ||||
2029 Jan | 6 | 64 | -40 to 85°C | ||||
N/A | 6 | 64 | -40 to 85°C | ||||
N/A | 6 | 64 | -40 to 85°C | ||||
2029 Jan | 8 | 64 | -40 to 85°C | ||||
2029 Jan | 8 | 64 | -40 to 85°C | ||||
N/A | 8 | 64 | -40 to 85°C | ||||
N/A | 8 | 64 | -40 to 85°C |