Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
PLCC | 32 | C | Yes | Tube | 3 | 17.37 | ||
PLCC | 32 | C | Yes | Reel | 3 | 16.64 | ||
7204L12SOG circleActive Samples Available |
SOIC | 28 | C | Yes | Tube | 3 | 19.65 | Get Samples, |
SOIC | 28 | C | Yes | Reel | 3 | 18.19 | ||
7204L12TPG circleActive Samples Available |
PDIP | 28 | C | Yes | Tube | 1 | 17.37 | Get Samples, |
7204L15SOGI circleActive Samples Available |
SOIC | 28 | I | Yes | Tube | 3 | 19.65 | Get Samples, |
SOIC | 28 | I | Yes | Reel | 3 | 18.19 |