Renesas Starter Kit for R32C/111 (Discontinued product)
The Renesas Starter Kit for R32C/111 is intended as a user-friendly introductory and evaluation tool for the R32C/111 microcontroller. The board also provides a useful...
The R32C/111 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX231, RX651 Group.
The Renesas Starter Kit for R32C/111 is intended as a user-friendly introductory and evaluation tool for the R32C/111 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
CAN (ch) |
Ethernet |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
N/A | R32C/100 | 16 | 32 | 256 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -20 to 85°C | ||||
N/A | R32C/100 | 16 | 32 | 256 | 8 | 64 | 50 | 16-bit x 11-ch | 10-bit x 20-ch | 8-bit x 1-ch | No | Yes | No | No | -40 to 85°C | 17.93 | |||
N/A | R32C/100 | 16 | 32 | 128 | 8 | 64 | 50 | 16-bit x 11-ch | 10-bit x 20-ch | 8-bit x 1-ch | No | Yes | No | No | -40 to 85°C | 16.41 | |||
N/A | R32C/100 | 16 | 40 | 512 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -40 to 85°C | ||||
N/A | R32C/100 | 16 | 40 | 384 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -40 to 85°C | ||||
N/A | R32C/100 | 16 | 40 | 256 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -40 to 85°C | 17.96 | |||
N/A | R32C/100 | 16 | 63 | 512 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -20 to 85°C | ||||
N/A | R32C/100 | 16 | 63 | 512 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -40 to 85°C | 19.11 | |||
N/A | R32C/100 | 16 | 63 | 384 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -40 to 85°C | 19.64 | |||
N/A | R32C/100 | 16 | 63 | 225 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -40 to 85°C | 18.56 | |||
N/A | R32C/100 | 16 | 63 | 384 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | No | -20 to 85°C |