The 7203 is a 2K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
7203L12JG circleActive Samples Available |
PLCC | 32 | C | Yes | Tube | 3 | Get Samples, | |
PLCC | 32 | C | Yes | Reel | 3 | 13 | ||
7203L15JGI circleActive Samples Available |
PLCC | 32 | I | Yes | Tube | 3 | 13.94 | Get Samples, |
7203L15TPGI circleActive Samples Available |
PDIP | 28 | I | Yes | Tube | 1 | 14.43 | Get Samples, |