Renesas Starter Kit for M16C/65 (Discontinued product)
The Renesas Starter Kit for M16C/65 is intended as a user-friendly introductory and evaluation tool for the M16C/65 microcontroller. The board also provides a useful...
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
JPEG Encode and Decode Library JPEG Library
|
Imaging | Renesas |
M3T-MR30/4 Real-time OS for M16C Series and R8C Family μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
Data Flash Driver Block type Device Drivers for data flash embedded microcontrollers
|
On-chip Flash Memory | Renesas |
C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Downloads
RX Development Environment Migration Guide Migration from M16C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and NC30WA to CS+ and CC-RX)Compiler Package Application Note: The application guide of Call Walker Rev.1.00RX Compiler Application Notes: 4-Sample Project RX Migration Guide: M16C EditionM3T-NC308WA, M3T-NC30WA Application Notes (C Compilers for M16C Family)
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E100 A full-spec emulator available for full bus trace. This can be used for various devices by MCU units or connection parts exchange. [Compatible software(GUI): High-performance Embedded Workshop] [Target devices: RX610, R8C/5x, R8C/3x, M16C/64, RS-4 and others.]
|
Emulator | Renesas |
R0E530650MCU00 MCU unit for the M16C/65 and M16C/64A groups [for E100]. An MCU-dependent converter board is required.
|
Emulator | Renesas |
E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for M16C Series and R8C Family Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
14 items
|
The Renesas Starter Kit for M16C/65 is intended as a user-friendly introductory and evaluation tool for the M16C/65 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
CAN (ch) |
Ethernet |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
N/A | M16C/60 | 16 | 47 | 768 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | 23.86 | |||
2024 Jan | M16C/60 | 16 | 47 | 768 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 21.33 | |||
N/A | M16C/60 | 16 | 47 | 768 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 768 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 640 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 768 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 20.55 | |||
2024 Jan | M16C/60 | 16 | 47 | 640 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 640 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 640 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 640 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 640 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 384 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 384 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 31 | 384 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 17.12 | |||
N/A | M16C/60 | 16 | 31 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 384 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | 15.47 | |||
2024 Jan | M16C/60 | 16 | 31 | 384 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
N/A | M16C/60 | 16 | 31 | 384 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 640 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 768 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 29.46 | |||
2024 Jan | M16C/60 | 16 | 31 | 384 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 512 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 18.42 | |||
2024 Jan | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 512 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 512 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 640 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
N/A | M16C/60 | 16 | 31 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 18.54 | |||
N/A | M16C/60 | 16 | 47 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 18.54 | |||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 16.41 | |||
2024 Jan | M16C/60 | 16 | 47 | 768 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
N/A | M16C/60 | 16 | 47 | 768 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 31 | 384 | 8 | 128 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 16.85 | |||
2024 Jan | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | 13.26 | |||
2024 Jan | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 128 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 47 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | 13.07 | |||
N/A | M16C/60 | 16 | 47 | 512 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -20 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | ||||
2024 Jan | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C | 11.67 | |||
N/A | M16C/60 | 16 | 20 | 256 | 8 | 100 | 32 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | Yes | Yes | No | No | -40 to 85°C |