Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 24 | C | No | Tube | ||
TSSOP | 24 | C | No | Reel | ||
TSSOP | 24 | C | Yes | Tube | ||
TSSOP | 24 | C | Yes | Reel | ||
SSOP | 24 | C | No | Tube | ||
SSOP | 24 | C | No | Reel | ||
SSOP | 24 | C | Yes | Tube | ||
SSOP | 24 | C | Yes | Reel | ||
QSOP | 24 | C | No | Tube | ||
QSOP | 24 | C | No | Reel | ||
QSOP | 24 | C | Yes | Tube | ||
QSOP | 24 | C | Yes | Reel | ||
SOIC | 24 | C | No | Tube | ||
SOIC | 24 | C | No | Reel | ||
SOIC | 24 | C | Yes | Tube | ||
SOIC | 24 | C | Yes | Reel |