The 85411I is a low skew, high performance 1-to-2 Differential-to-LVDS Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. The CLK, nCLK pair can accept most standard differential input levels. The 85411I is characterized to operate from a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 85411I ideal for those clock distribution applications demanding well defined performance and repeatability.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
SOIC | 8 | I | Yes | Tube | ||
SOIC | 8 | I | Yes | Reel |