Overview

Description

The 853S9252I is a 2.5V/3.3V ECL/LVPECL fanout buffer designed for high-speed, low phase-noise wireless infrastructure applications. The device fanouts a differential input signal to two ECL/LVPECL outputs. Optimized for low additive phase-noise, sub-100ps output rise and fall times, low output skew and high-frequencies, the 853S9252I is an effective solution for high-performance clock and data distribution applications, for instance driving the reference clock inputs of ADC/DAC circuits. Internal input termination, a bias voltage output (VREF) for AC-coupling and small packaging (3.0mm x 3.0mm 16-lead VFQFN) supports space-efficient board designs. The 853S9252I operates from a full 2.5V or 3.3V power supply and supports the industrial temperature range of -40°C to 85°C. The extended temperature range also supports wireless infrastructure, tele-communication and networking end equipment requirements.

Features

  • 1:2 differential clock/data fanout buffer
  • Clock frequency: 3GHz (maximum)
  • Two differential 2.5V/3.3V ECL/LVPECL clock output
  • Differential input accepts ECL/LVPECL, LVDS and CML levels
  • Additive phase jitter, RMS @ 122.88MHz: 45fs (typical)
  • Propagation delay: 175ps (maximum), VCC = 3.3V
  • Output rise/fall time: 135ps (maximum), VCC = 3.3V
  • Internal input signal termination
  • Supply voltage: 2.5V-5% to 3.3V+10%
  • Available in Lead-free (RoHS 6) package
  • -40°C to 85°C ambient operating temperature

Comparison

Applications

Documentation

Design & Development

Models