The 9DB803 is compatible with the Intel DB800v2 Differential Buffer Specification. This buffer provides 8 PCI Express Gen2 clocks. The 9DB803 is driven by a differential output pair from a CK410B+, CK505 or CK509B main clock generator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9DB803DFILF circleActive Samples Available |
SSOP | 48 | I | Yes | Tube | 3 | 3.605 | Get Samples, |
SSOP | 48 | I | Yes | Reel | 3 | 3.04 | ||
9DB803DFLF circleActive Samples Available |
SSOP | 48 | C | Yes | Tube | 3 | 3.37 | Get Samples, |
SSOP | 48 | C | Yes | Reel | 3 | 2.512 | ||
9DB803DGILF circleActive Samples Available |
TSSOP | 48 | I | Yes | Tube | 1 | 2.927 | Get Samples, |
TSSOP | 48 | I | Yes | Reel | 1 | 2.927 | ||
9DB803DGLF circleActive Samples Available |
TSSOP | 48 | C | Yes | Tube | 1 | 2.672 | Get Samples, |
TSSOP | 48 | C | Yes | Reel | 1 |