The 9DB433 zero-delay buffer supports PCIe Gen3 requirements, while being backwards compatible to PCIe Gen2 and Gen1. The 9DB433 is driven by a differential SRC output pair from an IDT 932S421 or 932SQ420 or equivalent main clock generator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9DB433AFILF circleActive Samples Available |
SSOP | 28 | I | Yes | Tube | 1 | 3.353 | Get Samples, |
SSOP | 28 | I | Yes | Reel | 1 | 3.353 | ||
9DB433AFLF circleActive Samples Available |
SSOP | 28 | C | Yes | Tube | 1 | 2.934 | Get Samples, |
SSOP | 28 | C | Yes | Reel | 1 | |||
9DB433AGILF circleActive Samples Available |
TSSOP | 28 | I | Yes | Tube | 1 | 3.353 | Get Samples, |
TSSOP | 28 | I | Yes | Reel | 1 | 2.828 | ||
9DB433AGLF circleActive Samples Available |
TSSOP | 28 | C | Yes | Tube | 1 | 2.934 | Get Samples, |
TSSOP | 28 | C | Yes | Reel | 1 | 2.474 |