The 5V41064 is a PCIe Gen2 compliant spread spectrum capable clock generator. The device has 1 differential HCSL output and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). Spread spectrum can be enabled via a select pin.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
5V41064NLG circleActive Samples Available |
VFQFPN | 16 | C | Yes | Tray | 3 | 2.95 | Get Samples, |
VFQFPN | 16 | C | Yes | Reel | 3 | |||
5V41064NLGI circleActive Samples Available |
VFQFPN | 16 | I | Yes | Tray | 3 | 3.252 | Get Samples, |
VFQFPN | 16 | I | Yes | Reel | 3 |