The 502 Loco™ is the most cost effective way to generate a high-quality, high-frequency clock output and a reference from a lower frequency crystal or clock input. The name LOCO stands for Low Cost Oscillator, as it is designed to replace crystal oscillators in most electronic systems. Using Phase-Locked Loop (PLL) techniques, the device uses a standard fundamental mode, inexpensive crystal to produce output clocks up to 160 MHz. Stored in the chip's ROM is the ability to generate six different multiplication factors, allowing one chip to output many common frequencies (see table on page 2). This product is intended for clock generation. It has low output jitter (variation in the output period), but input to output skew and jitter are not defined or guaranteed. For applications which require defined input to output skew, use the 570B.
Features
Packaged as 8-pin SOIC or die
Pb (lead) free package
IDT's lowest cost PLL clock
Zero ppm multiplication error
Easy to cascade with 5xx series
Input crystal frequency of 5 - 27 MHz
Input clock frequency of 2 - 50 MHz
Output clock frequencies up to 190 MHz
Low jitter - 50 ps one sigma
Compatible with all popular CPUs
Duty cycle of 45/55 up to 160 MHz
Operating voltages of 3.0 to 5.5 V
25 mA drive capability at TTL levels
Industrial temperature version available
Advanced, low-power CMOS process
Comparison
Applications
Documentation
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.