Overview

Description

The 251 is a low cost, single-output, field programmable clock synthesizer. The 251 can generate an output frequency from 314 kHz to 200 MHz and may employ Spread Spectrum techniques to reduce system electro-magnetic interference (EMI). Using IDT's VersaClock™ software to configure the PLL and output, the 251 contains a One-Time Programmable (OTP) ROM to allow field programmability. Programming features include 4 selectable configuration registers. The device employs Phase-Locked Loop (PLL) techniques to run from a standard fundamental mode, inexpensive crystal, or clock. It can replace multiple crystals and oscillators, saving board space and cost. The device also has a power-down feature that tri-states the clock outputs and turns off the PLLs when the PDTS pin is taken low. The 251 is also available in factory programmed custom versions for high-volume applications.

Features

  • 8-pin SOIC package
  • Four addressable registers
  • Input crystal frequency of 5 to 27 MHz
  • Clock input frequency of 3 to 150 MHz
  • Output clock frequencies up to 200 MHz
  • Configurable Spread Spectrum Modulation
  • Operating voltage of 3.3 V
  • Replaces multiple crystals and oscillators
  • Controllable output drive levels
  • Advanced, low-power CMOS process
  • Available in RoHS compliant packaging

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 6.24 MB
1 item

Models