Overview

Description

The ZL2005 is an innovative mixed-signal power management and conversion IC that combines a compact, efficient, synchronous DC/DC buck controller, adaptive drivers and key power and thermal management functions in one IC, providing flexibility and scalability while decreasing board space requirements and design complexity. Zilker Labs' Digital-DC technology enables a unique blend of performance and features not available in either traditional analog or newer digital approaches, resolving the issues associated with providing multiple, low-voltage power domains on a single PCB. The ZL2005 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3 V input to a multi-phase supply operating from a 12 V input. The ZL2005 eliminates the need for complicated power supply managers as well as numerous external discrete components. All operating features can be configured by simple pin-strap selection, resistor selection or through the on-board serial port. The PMBus™-compliant ZL2005 uses the SMBus™ serial interface for communication with other Digital-DC products or a host controller.

Features

  • Power Management
  • Digital soft start/stop
  • Precision delay and ramp-up
  • Power good/enable
  • Voltage tracking, sequencing and margining
  • Voltage/current/temperature monitoring
  • I2C/SMBus communication
  • Output overvoltage and overcurrent protection
  • PMBus compliant Power Conversion
  • Efficient synchronous buck controller
  • 3 V to 14 V input range
  • 0.6 V to 5.5 V output range
  • ±1% output accuracy
  • Internal 3 A drivers support >30 A power stage
  • Fast load transient response
  • Phase interleaving
  • RoHS compliant (6 x 6 mm) QFN package

Comparison

Applications

Applications

  • Servers/storage equipment
  • Telecom/datacom equipment
  • Power supplies (memory, DSP, ASIC, FPGA)
  • Point of load converters

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library ZIP 54.93 MB
Library ZIP 119.19 MB
Library ZIP 59.25 MB
Library ZIP 435 KB
Library ZIP 1.75 MB
Library ZIP 166 KB
6 items

Models