The ISL267450 is a 12-bit, 1MSPS sampling SAR-type ADC with a differential input span of 2*VREF volts. The ISL267450 features excellent linearity over supply and temperature variations and is drop-in compatible with the AD7450. The device can operate from a supply voltage of either 5V or 3V and maintain measurement accuracy with input signals up to the supply rails. The serial digital interface is SPI compatible and is easily interfaced to popular FPGAs and microcontrollers. Power dissipation is 9. 0mW at a sampling rate of 1MSPS, and just 5μW between conversions utilizing Auto Power-Down mode (with a 3V supply). The ISL267450 is available in 8 Ld SOIC or MSOP packages, and are specified for operation over the Industrial temperature range (–40°C to +85°C).
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL267450IBZ circleObsolete |
SOICN | Tube | 980 | |
ISL267450IBZ-T circleObsolete |
SOICN | Reel | 2500 | |
ISL267450IBZ-T7A circleObsolete |
SOICN | Reel | 250 | |
ISL267450IUZ circleObsolete |
MSOP | Tube | 980 | |
ISL267450IUZ-T circleObsolete |
MSOP | Reel | 2500 | |
ISL267450IUZ-T7A circleObsolete |
MSOP | Reel | 250 |