The HIN232-HIN241 family of RS-232 transmitters/receivers interface circuits meet all ElA RS-232E and V. 28 specifications, and are particularly suited for those applications where ±12V is not available. They require a single +5V power supply (except HIN239) and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offer a wide variety of RS-232 transmitter/receiver combinations to accommodate various applications. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HIN232CBZ circleActive Samples Available |
SOICW | Tube | 2 | 0.6666 | Get Samples, |
HIN232CBZ-T circleActive |
SOICW | Reel | 2 | ||
HIN232CPZ circleActive Samples Available |
PDIP | Tube | Not Applicable | 0.7469 | Get Samples, |
HIN232IBZ circleActive Samples Available |
SOICW | Tube | 2 | 0.606 | Get Samples, |
HIN232IBZ-T circleActive |
SOICW | Reel | 2 | 0.606 | |
HIN232IPZ circleActive Samples Available |
PDIP | Tube | Not Applicable | Get Samples, |