Overview

Description

The ISL55015 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family include the ISL55012 and ISL55015 match a 75Ω source to a 50Ω load and the ISL55014 matches a 50Ω source to a 50Ω load.

Features

  • Input impedance of 75Ω
  • Output impedance of 50Ω
  • Gain of 13.5dB at 1GHz
  • Noise figure of 4.8dB at 2GHz
  • OIP3 of 31dBm at 1GHz
  • Low input and output return losses
  • Pb-free (RoHS compliant)

Comparison

Applications

Applications

  • LNB and LNB-T (HDTV) amplifiers
  • IF gain blocks for satellite and terrestrial STBs
  • PA driver amplifiers
  • Wireless data, satellites
  • Bluetooth/Wi-Fi
  • Satellite locator and signal strength meters

Documentation

Design & Development

Boards & Kits

Boards & Kits

Models