The ISL55014 is a high performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family includes: • ISL55012 and ISL55015 match a 75Ω source to a 50Ω load. • ISL55013 and ISL55014 match a 50Ω source to a 50Ω load.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 540 KB | |
Training | PDF 258 KB | |
Training | PDF 325 KB | |
Product Advisory | PDF 447 KB | |
Product Change Notice |
PCN12084A - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh, Malaysia
PDF
141 KB
|
|
Product Change Notice | PDF 529 KB | |
Product Change Notice | PDF 135 KB | |
Application Note | PDF 357 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.